Conductive Plastic Potentiometers

Series CP10

Resistance Range:

2 KOhm - 25 KOhm

Power Rating:

0.15 W / 70 °C

Rotation:

300°


Datasheet_CP10

Series CP16

Dimension:

16 mm

Resistance Range:

1 KOhm - 10 KOhm

Power Rating:

1 W / 40 °C

Rotation:

mech. 300° ± 5°

elektr. 275° ± 10°


Datasheet_CP16K
Datasheet_CP16K_HP

Series CP17/543

Resistance Range:

4150 Ohm ± 20%

Rotation:

125° ± 5°


Datasheet_CP17/543

Series CP16000

Resistance Range:

3 KOhm - 25 KOhm

Power Rating:

1 W / 70 °C derate for restricted angle

Rotation:

340° ± 3°


Datasheet_CP16000

Series LM10

Resistance Range:

1 KOhm, 5KOhm, 10 KOhm


Datasheet_LM10