Wirewound Potentiometers

Series 115 | |
Dimension: | 20.4 mm |
Resistance Range: | 1 Ohm - 22 KOhm |
Power Rating: | 2 W / 40 °C |
Rotation: | mech. 270° ± 10° elektr. 240° ± 15° |

Series ABW1 | |
Dimension: | 23 mm |
Resistance Range: | 5 Ohm - 22 KOhm |
Power Rating: | 1 W / 40 °C |
Rotation: | mech. 285° ± 5° |
Datasheet_ABW1 Datasheet_ABW1p |

Series ABW2 | |
Dimension: | 28.5 mm |
Resistance Range: | 5 Ohm - 22 KOhm |
Power Rating: | 2 W / 40 °C |
Rotation: | mech. 300° ± 5° |

Series AW | |
Dimension: | 24 mm |
Resistance Range: | 5 Ohm - 25 KOhm |
Power Rating: | 4 W / 40 °C |
Rotation: | mech. 300° ± 10° |
Datasheet_AW |

Series CLR 1100 | |
Resistance Range: | 50 Ohm - 50 KOhm |
Power Rating: | 1 W / 20 °C ( 0.5 W / 70°) |
Rotation: | 285° ± 5° |
Datasheet_CLR 1100 |

Series CLR 1200 | |
Resistance Range: | 50 Ohm - 25 KOhm |
Power Rating: | 1 W / 20 °C (0.5 W / 70°) |
Rotation: | 285° ± 5° |
Datasheet_CLR 1200 |

Series CLR 1500 | |
Resistance Range: | 50 Ohm - 50 KOhm |
Power Rating: | 1 W / 20 °C (0.5 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 1500 |

Series CLR 2300 | |
Resistance Range: | 100 Ohm - 250 KOhm |
Power Rating: | 4 W / 20 °C (2 W / 70°) |
Rotation: | 3600° ± 2° |
Datasheet_CLR 2300 |

Series CLR 4000 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 3 W / 20 °C (1.5 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 4000 |

Series CLR 4200 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 2 W / 20 °C (1 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 4200 |

Series CLR 5000 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 5 W / 20 °C (2.5 W / 70°) |
Rotation: | 295° ± 5° |
Datasheet_CLR 5000 |

Series CLR 7300 | |
Resistance Range: | 100 Ohm - 100 KOhm |
Power Rating: | 5 W / 20 °C (2.5 W / 70°) |
Rotation: | 300° +0.25° - 0° |
Datasheet_CLR 7300 |