Fluid Quality Sensor

Urea conentration sensor - CAN signal

Series 74701
Sensor signal:CAN signal according to SAE-J1939
Sensor head dimension:        Ø31 x 20 mm
Supply voltage:9 - 16 V
Current consumption:

Typ. 12 mA (max. 20 mA)

Connector:

Hirschmann MLK 4-way code A


Dataheet

 

 

Urea concentration sensor - SENT signal

Series 74701
Sensor signal:SENT-Signal according to SAE-J1939
Sensor head dimension:        Ø31 x 20 mm
Supply voltage:9 - 16 V
Current voltage:

Typ. 12 mA (max. 20 mA)

Connector:

Hirschmann MLK 4-way code A


Datasheet