Pressure sensors

0 - 6 bar

Series 96760
Pressure range:         e.g. 0...6 bar, or acc. to customer spec.
Temperature range:    -40 °C to +125 °C
Output signal:             0.5...4.5 V ratiometric
Thread:

M18 x 1.5

Connector:

DIN Bajonett (72585)


Datasheet 96760

0 - 6 bar

Series 96775

 

Pressure range:         0...6 bar, relative
Temperature range:    -40 °C to +125 °C
Supply voltage5 (±0,25) VDC; Power-up time < 25 ms
Thread:

M16 x 1.5

Connector:

DIN Bajonett, Cod. 3 (DIN 72585)

Datasheet 96775

0 - 10 bar

Series 96770
Pressure range:e.g. 0...10 bar, or acc. to customer spec.
Temperature range:    -40 °C to +125 °C
Output signal:0.5...4.5 V ratiometric
Thread:

M14 x 1.5 or M18 x 1.5

Connector:

Bosch Compact


Datasheet 96770

0 - +600 (2000) bar

Series 96705
Pressure range:absolute and relative
e.g. 0...+600 (2000) bar
Temperature range:-40 °C to +105 °C
Output signal:   0…10 V, 4 - 20 mA, 0.5 … 4.5 V
ratiometric
Thread:

Adaption optional, most usual types of thread available

Connector:

Different options available e.g. DIN 17301-803-C (Standard) Deutsch, Superseal, AMP Packard Cable


Datasheet 96705