Temperature sensors
-40 °C to +155 °C


Series 94082 | |
Nominal resistance: | 2,251 Ohm (25 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M12 x 1.5 |
Connector: | MLK 1.2 |
Datasheet |
-40 °C to +150 °C


Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
-40 °C to +150 °C


Series 94099 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
Hose diameter: | optional 12 mm, 15 mm, 19 mm |
Datasheet Datasheet HW | |
-40 °C to +150 °C


Series 94099 | |
Nominal resistance: | 2251 Ohm ±2 % (25 °C), 153 Ohm ±1.5 % (100 °C) |
Temperature range: | -40 °C to +150 °C |
Hose diameter: | 12 mm, 15 mm, 19 mm |
Connector: | AMP Junior Power Timer, 2-pole |
-40 °C to +150 °C


Series 94098 | |
Nominal resistance: | 2,251 Ohm (25 °C) 153 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M12 x 1.5 or M14 x 1,5 |
Connector: | AMP Junior Power Timer |
Hose diameter: | optional 12 mm, 15 mm, 19 mm |
Datasheet | |
-40 °C to +155 °C


Series 94121 | |
Nominal resistance: | 2,050 Ohm (25 °C) 186 Ohm (100 °C) |
Temperature range: | -40 °C to +155 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K6K / 6K7 / 6K8 / 6K9K |
-40 °C to +140 °C


Series 94125 | |
Nominal resistance: | 2,050 Ohm (25 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M16 x 1.5 |
Connector: | DIN Bajonett (DIN 72585) |
Protection range: | IP 6K9K |
-40 °C to +150 °C
-40 °C to +150 °C


Series 94085 | |
Nominal resistance: | 2,055 Ohm (25 °C) 186.5 Ohm (100 °C) |
Temperature range: | -40 °C to +150 °C |
Thread: | M14 x 1.5 |
Connector: | Bosch Compact (D 928 002 69 A) |
Sealing: | Stainless steel |