Components
Carbon Presets

Series 06 | |
Dimension: | 6 mm |
Resistance Range: | 200 Ohm - 1 MOhm |
Power Rating: | 0.1 W / 50 °C |
Rotation: | mech. 210° ± 10° |
Datasheet HA06 Datasheet VA06 |

Series 10/SR | |
Dimension: | 8.5 mm |
Resistance Range: | 200 Ohm - 1 MOhm |
Power Rating: | 0.1 W / 50 °C |
Rotation: | mech. 210° ± 10° |
Datasheet_10SR83 Datasheet_10SR85 |
Carbon Potentiometers

Series R 16 | |
Dimension: | 16.9 mm |
Resistance Range: | 5 KOhm - 2 MOhm |
Power Rating: | 0.125 W |
Rotation: | mech. 300° ± 5° |
Datasheet_RK1610N |

Series 45 | |
Resistance Range: | 500 Ohm - 10 MOhm lin 1 KOhm - 10 MOhm log |
Power Rating: | 0.5 W lin |
Rotation: | 300° ± 5° without switch |
Datasheet_45 |
Cermet Presets

Series C 06 | |
Dimension: | 6 mm |
Resistance Range: | 200 Ohm - 1 MOhm |
Power Rating: | 0.3 W / 50 °C |
Rotation: | mech. 240° ± 10° |

Series C 10/ TGN | |
Dimension: | 9 mm |
Resistance Range: | 100 Ohm - 1 MOhm |
Power Rating: | 0.5 W / 70 °C |
Rotation: | mech. 260° ± 20° |
Datasheet_TGN805M Datasheet_TGN825M |

Series 415 | |
Dimension: | 15 mm |
Resistance Range: | 22 Ohm - 4.7 MOhm |
Power Rating: | 1 W / 70 °C |
Rotation: | mech. 270° ± 10° |
Datasheet_VC414_10 Datasheet_VC414_30 Datasheet_HC414_10 Datasheet_HC414_30 |
Cermet Potentiometers

Series 456 | |
Dimension: | 15 mm |
Resistance Range: | 22 Ohm - 4.7 M Ohm lin
|
Power Rating: | 1 W / 70 °C |
Rotation: | mech. 270° ± 10°
|
Datasheet_HC456_30 Datasheet_VC456_30 |

Series C16 | |
Dimension: | 16 mm |
Resistance Range: | 22 Ohm - 10 MOhm |
Power Rating: | 0.5 W / 70 °C (1 W / 40 W) |
Rotation: | mech. 270° ± 5° |
Datasheet_C16K |
Conductive Plastic Potentiometers

Series CP10 | |
Resistance Range: | 2 KOhm - 25 KOhm |
Power Rating: | 0.15 W / 70 °C |
Rotation: | 300° |
Datasheet_CP10 |

Series CP16 | |
Dimension: | 16 mm |
Resistance Range: | 1 KOhm - 10 KOhm |
Power Rating: | 1 W / 40 °C |
Rotation: | mech. 300° ± 5° elektr. 275° ± 10° |
Datasheet_CP16K Datasheet_CP16K_HP |

Series CP17/543 | |
Resistance Range: | 4150 Ohm ± 20% |
Rotation: | 125° ± 5° |
Datasheet_CP17/543 |

Series CP16000 | |
Resistance Range: | 3 KOhm - 25 KOhm |
Power Rating: | 1 W / 70 °C derate for restricted angle |
Rotation: | 340° ± 3° |
Datasheet_CP16000 |

Series LM10 | |
Resistance Range: | 1 KOhm, 5KOhm, 10 KOhm |
Datasheet_LM10 |
Wirewound Potentiometers

Series 115 | |
Dimension: | 20.4 mm |
Resistance Range: | 1 Ohm - 22 KOhm |
Power Rating: | 2 W / 40 °C |
Rotation: | mech. 270° ± 10° elektr. 240° ± 15° |

Series ABW1 | |
Dimension: | 23 mm |
Resistance Range: | 5 Ohm - 22 KOhm |
Power Rating: | 1 W / 40 °C |
Rotation: | mech. 285° ± 5° |
Datasheet_ABW1 Datasheet_ABW1p |

Series ABW2 | |
Dimension: | 28.5 mm |
Resistance Range: | 5 Ohm - 22 KOhm |
Power Rating: | 2 W / 40 °C |
Rotation: | mech. 300° ± 5° |

Series AW | |
Dimension: | 24 mm |
Resistance Range: | 5 Ohm - 25 KOhm |
Power Rating: | 4 W / 40 °C |
Rotation: | mech. 300° ± 10° |
Datasheet_AW |

Series CLR 1100 | |
Resistance Range: | 50 Ohm - 50 KOhm |
Power Rating: | 1 W / 20 °C ( 0.5 W / 70°) |
Rotation: | 285° ± 5° |
Datasheet_CLR 1100 |

Series CLR 1200 | |
Resistance Range: | 50 Ohm - 25 KOhm |
Power Rating: | 1 W / 20 °C (0.5 W / 70°) |
Rotation: | 285° ± 5° |
Datasheet_CLR 1200 |

Series CLR 1500 | |
Resistance Range: | 50 Ohm - 50 KOhm |
Power Rating: | 1 W / 20 °C (0.5 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 1500 |

Series CLR 2300 | |
Resistance Range: | 100 Ohm - 250 KOhm |
Power Rating: | 4 W / 20 °C (2 W / 70°) |
Rotation: | 3600° ± 2° |
Datasheet_CLR 2300 |

Series CLR 4000 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 3 W / 20 °C (1.5 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 4000 |

Series CLR 4200 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 2 W / 20 °C (1 W / 70°) |
Rotation: | 290° ± 10° |
Datasheet_CLR 4200 |

Series CLR 5000 | |
Resistance Range: | 50 Ohm - 100 KOhm |
Power Rating: | 5 W / 20 °C (2.5 W / 70°) |
Rotation: | 295° ± 5° |
Datasheet_CLR 5000 |

Series CLR 7300 | |
Resistance Range: | 100 Ohm - 100 KOhm |
Power Rating: | 5 W / 20 °C (2.5 W / 70°) |
Rotation: | 300° +0.25° - 0° |
Datasheet_CLR 7300 |
Rotary Knob Switches

Series 417 | ||
Dimension: | 19.4 mm | |
Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
Power rating: | 150 V DC / AC 130 mA max. 5VA | |
Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
Datasheet_417 |

Series 419 | ||
Dimension: | 19.4 mm | |
Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
Power rating: | 150 V DC / AC 130 mA max. 5VA | |
Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
Datasheet_419 |

Series 420 | ||
Dimension: | 19.4 mm | |
Resistance range: | 1 x 12 to 1 x 2 2 x 6 to 2 x 2 3 x 4 to 3 x 2 4 x 3 to 4 x 2, 6 x 2 | |
Power rating: | 150 V DC / AC 130 mA max. 5VA | |
Rotation : | Index angle: Operating life: Switching mode: Isolation resistance: | 30° 15.000 cycles not shorting/ shorting 1 x 109 Ohm |
Datenblatt_420 |