Speed sensors (Hall & Inductive)
Inductive, 540 Ohm


Series 94084 | |
| Resistance: | 540 Ohm |
| Inductivity: | 0.22 H |
| Temperature range: | -40 °C to +125 °C |
| Mounting hole: | Ø 18 mm without O-ring Ø 20.8 / 18 mm with O-ring |
| Shaft lengt: | 24 mm |
Inductive, 920 Ohm


| Series 94301 | |
| Resistance: | 920 Ohm |
| Inductivity: | 0.81 H |
| Temperature range: | -40 °C to +110 °C (+150 °C / 1h) |
| Mounting hole: | Ø 15 mm |
| Shaft lengt: | 56 mm |
Datasheet |
Inductive, 540 Ohm


Series 94308 | |
| Resistance: | 540 Ohm |
| Inductivity: | 0.22 H |
| Temperature range: | -40 °C to +125 °C / +150 °C |
| Mounting hole: | Ø 15 mm |
| Shaft lengt: | 56 mm |
Inductive, 1050 Ohm


Series 94064 | |
| Resistance: | 1050 Ohm |
| Inductivity: | 1 H |
| Temperature range: | -25 °C to +110 °C (+130 °C / 1h) |
| Mounting hole: | M18 x 1.5 mm |
| Shaft lengt: | 34 mm |
Inductive, 530 Ohm


Series 94349 | |
| Resistance: | 530 Ohm |
| Inductivity: | 0.25 H |
| Temperature range: | -40 °C to +130 °C (+150 °C / 1h) |
| Mounting hole: | Ø 20.8 mm / 18 mm |
| Shaft lengt: | 24 mm |
Hall, 0 - 7500 Hz


Series 94220 | |
| Resistance: | 4.5 V - 24 V |
| Frequency range: | 0 - 7500 Hz |
| Temperature range: | -40 °C to +130 °C (+150 °C / 1h) |
| Mounting hole: | M18 x 1.5 mm |
| Shaft lengt: | 70.7 mm |